Displays in normal operation
Display | Description | State | Remark/action |
|---|---|---|---|
Output stage inhibit | Output stage is inhibited. | The drive is not controlled by the output stage. The brake is applied; without the brake, the motor coasts to a halt. FCB 01 can be selected from various sources. | |
Auto configuration | Data is transferred to the inverter via MOVILINK® DDI. | The motor is started up via MOVILINK® DDI. | |
Default stop | For further information, refer to the description of the FCBs. | The drive function (FCB) "Default stop" is active if no other FCB is selected and the system is ready. | |
Manual mode | For further information, refer to the description of the FCBs. | Manual mode is active. | |
Speed control | For further information, refer to the description of the FCBs. | Speed control with internal ramp generator | |
Interpolated speed control | For further information, refer to the description of the FCBs. | Speed control with setpoints cyclically via bus. The ramp generator is located externally; for example, in a higher-level controller. | |
Torque control | For further information, refer to the description of the FCBs. | Torque control | |
Interpolated torque control | For further information, refer to the description of the FCBs. | Speed control with setpoints cyclically via bus. | |
Position control | For further information, refer to the description of the FCBs. | Positioning mode with internal ramp generator. | |
Interpolated position control | For further information, refer to the description of the FCBs. | Positioning mode with setpoints cyclically via bus. The ramp generator is located externally; for example, in a higher-level controller. | |
Reference travel | For further information, refer to the description of the FCBs. | The drive performs a reference travel. | |
Stop at application limits | For further information, refer to the description of the FCBs. | Deceleration at the application limit. FCB 13 is active if no other FCB is selected with the exception of FCB 02. | |
Emergency stop | For further information, refer to the description of the FCBs. | Deceleration at the emergency stop limit. | |
Rotor position identification | For further information, refer to the description of the FCBs. | Encoder commutation with synchronous motors. | |
Position hold control | For further information, refer to the description of the FCBs. | Position control on current position | |
Jog | – | Jog mode is active. | |
Brake test | For further information, refer to the description of the FCBs. | Brake is tested by applying a torque while the brake is closed. | |
Motor parameter measurement | For further information, refer to the description of the FCBs. | Motor parameter measurement active | |
Stop at user limits | For further information, refer to the description of the FCBs. | Serves to stop at user limits. |