Limit values
Parameter | Index | Example | Meaning |
|---|---|---|---|
Application limit, positive speed DT1 | 8357.010 | 1dec | 1 min-1 |
Application limit, positive speed DT2 | 8358.010 | 1dec | 1 min-1 |
Application limit, negative speed DT1 | 8357.011 | 1dec | 1 min-1 |
Application limit, negative speed DT2 | 8358.011 | 1dec | 1 min-1 |
Application limit, acceleration DT1 | 8357.012 | 3000 | 3000 rev/(min*s) |
Application limit, acceleration DT2 | 8358.012 | 3000 | 3000 rev/(min*s) |
Application limit, deceleration DT1 | 8357.013 | 3000 | 3000 rev/(min*s) |
Application limit, deceleration DT2 | 8358.013 | 3000 | 3000 rev/(min*s) |
Application limit, jerk time DT1 | 8357.014 | 1 | 1 ms |
Application limit, jerk time DT2 | 8358.014 | 1 | 1 ms |
Application limit, torque DT1 | 8357.015 | 100.0 | 100.0% nominal motor torque |
Application limit, torque DT2 | 8358.015 | 100.0 | 100.0% nominal motor torque |
Application limit, output current DT1 | 8357.016 | 1.00 | 1.00 A |
Application limit, output current DT2 | 8358.016 | 1.00 | 1.00 A |
Emergency stop delay DT1 | 8357.020 | 3000 | 3000 rev/(min*s) |
Emergency stop delay DT1 | 8358.020 | 3000 | 3000 rev/(min*s) |