Error 15 Encoder 3

Error: 15.1 (0F01hex | 3841dec)

Description: Position comparison check

 

Response: FS – warning

Cause

Measure

Error detected when comparing raw position and track counter of absolute encoder.

– Check the wiring of the track signals.

– Check interference sources (e.g. from the area of EMC).

– Replace the encoder.

– Replace the card.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.10 (0F0Ahex | 3850dec)

Description: Positional tolerance range exceeded

 

Response: FS – warning

Cause

Measure

Position outside tolerance range.

– Check the startup parameters.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.11 (0F0Bhex | 3851dec)

Description: Encoder data timeout

 

Response: FS – warning

Cause

Measure

Encoder process data triggered timeout state.

– Check interference sources (e.g. from the area of EMC).

– Check the startup parameters.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.14 (0F0Ehex | 3854dec)

Description: Communication error

 

Response: FS – warning

Cause

Measure

Faulty communication with the encoder.

– Check the voltage supply.

– Check interference sources (e.g. from the area of EMC).

– Check the wiring.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.17 (0F11hex | 3857dec)

Description: Permanent high level in data line

 

Response: FS – warning

Cause

Measure

A permanent high level of the data signal was detected.

– Check the wiring.

– Check the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.19 (0F13hex | 3859dec)

Description: Permanent low level in data line

 

Response: FS – warning

Cause

Measure

A permanent low level of the data signal was detected.

– Check the wiring.

– Check the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.21 (0F15hex | 3861dec)

Description: SSI error bit

 

Response: FS – warning

Cause

Measure

SSI encoder detected an error.

– Check the startup parameters.

– Check the settings on the SSI encoder (error bit).

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Error: 15.23 (0F17hex | 3863dec)

Description: Internal error

 

Response: FS – warning

Cause

Measure

The encoder has detected an internal error.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.52 (0F34hex | 3892dec)

Description: Encoder signal error

 

Response: FS – warning

Cause

Measure

Unexpected encoder signals detected.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.53 (0F35hex | 3893dec)

Description: Maximum frequency exceeded

 

Response: FS – warning

Cause

Measure

Maximum permitted signal frequency exceeded.

– Check the maximum input frequency.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.54 (0F36hex | 3894dec)

Description: Cross comparison error

 

Response: FS – warning

Cause

Measure

Cross comparison error detected in encoder evaluation.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.55 (0F37hex | 3895dec)

Description: Level monitoring

 

Response: FS – warning

Cause

Measure

Track signal level not within tolerance band.

– Check the wiring.

– Check interference sources.

– Apply the shield of the encoder cable over a large area.

– Check the encoder.

Error: 15.56 (0F38hex | 3896dec)

Description: Maximum speed exceeded while encoder error muting is active

 

Response: FS – system error

Cause

Measure

Maximum permitted speed exceeded while encoder error muting is active.

– Check the maximum speed of the application while encoder error muting is active and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 15.57 (0F39hex | 3897dec)

Description: Maximum speed exceeded

 

Response: FS – encoder error

Cause

Measure

Permitted maximum speed exceeded.

– Check the maximum speed of the application and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 15.58 (0F3Ahex | 3898dec)

Description: Detection limit exceeded

 

Response: FS – warning

Cause

Measure

Speed exceeded sensing limit.

– Check the maximum speed of the application and adjust if necessary.

– Check the parameterization of the safety card and adjust if necessary.

Error: 15.59 (0F3Bhex | 3899dec)

Description: Encoder no longer referenced

 

Response: FS – warning

Cause

Measure

Diagnostics error detected during encoder evaluation. Referencing is canceled.

– Remove the cause of the error.

– Reference the encoder again.

Error: 15.60 (0F3Chex | 3900dec)

Description: Travel limit exceeded

 

Response: FS – encoder error

Cause

Measure

Travel limit violated for an application with limited travel path.

– Check the startup parameters.

– Check the application.

– Perform referencing again.

Error: 15.61 (0F3Dhex | 3901dec)

Description: Wrong number of bits per telegram

 

Response: FS – warning

Cause

Measure

The number of bits received per telegram does not match the number of parameterized bits.

– Check the startup parameters.

– Check the wiring.

– Check interference sources.

Error: 15.62 (0F3Ehex | 3902dec)

Description: Wrong cycle frequency

 

Response: FS – warning

Cause

Measure

Measured clock does not correspond with parameterized clock.

– Check the startup parameters.

– Check the wiring.

– Check interference sources.

Error: 15.64 (0F40hex | 3904dec)

Description: Inconsistent or corrupt data

 

Response: FS – warning

Cause

Measure

Inconsistent or corrupt data detected during encoder evaluation.

– Check interference sources (e.g. from the area of EMC).

– Check the encoder cable or shield.

– Check the startup parameters.

Error: 15.65 (0F41hex | 3905dec)

Description: Illumination color error

 

Response: FS – warning

Cause

Measure

The lighting color in the encoder data does not match the lighting color in use.

– Switch the device off and on again.

– If the error occurs repeatedly, replace the encoder and send it to SEW‑EURODRIVE together with the error number. For further support, contact SEW‑EURODRIVE Service.

Error: 15.66 (0F42hex | 3906dec)

Description: No position code visible

 

Response: FS – warning

Cause

Measure

Optical encoder cannot decode valid barcode/matrix code in field of view.

– Check the code tape for damage (e.g. gaps, covering, contamination, reflecting materials, or ambient light sources).

– Check the optical system of the encoder for damage or dirt.

– Check diagnostic data indicating faulty assembly.

– Check the encoder for proper mounting, such as distance to the code tape, lateral offset, or twisting.

– To make the system more robust, increase the value of the "Threshold for tolerated errors – PXV encoder” parameter.

– If the error occurs repeatedly, replace the encoder and send it to SEW‑EURODRIVE together with the error number. For further support, contact SEW‑EURODRIVE Service.

Error: 15.67 (0F43hex | 3907dec)

Description: SSI encoder – warning

 

Response: FS – warning

Cause

Measure

The SSI encoder signaled a warning.

– Check the startup parameters.

– Check the settings on the SSI encoder.

– Check the wiring.

– Check interference sources (light beam interrupted, reflector, signal cables, etc.).

– Replace the encoder.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive even with a faulty external position encoder.

Error: 15.68 (0F44hex | 3908dec)

Description: Internal error – overflow

 

Response: FS – warning

Cause

Measure

Overflow detected during internal calculation.

Adjust the startup parameters, such as numerator scaling/denominator scaling.

Error: 15.69 (0F45hex | 3909dec)

Description: Invalid HIPERFACE® communication

 

Response: FS – warning

Cause

Measure

Failure to establish connection with encoder.

– Acknowledge the encoder error in the basic device.

– Check the voltage supply.

– Check interference sources (e.g. from the area of EMC).

– Check the wiring.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.70 (0F46hex | 3910dec)

Description: Error detecting low level

 

Response: FS – warning

Cause

Measure

Error detecting low level.

– Check the wiring.

– Check the encoder.

– If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.71 (0F47hex | 3911dec)

Description: Response time of safety card exceeded

 

Response: FS – warning

Cause

Measure

The response time for calculating the speed or acceleration cannot be adhered to. This can be due to the following reasons:

– The safety card has received more corrupt telegrams from the encoder than the error tolerance allows.

– The actual refresh time of the encoder is greater than parameterized.

– Check the wiring.

– Check the encoder.

– Adjust the refresh time to the value in the encoder documentation.

– If the error occurs repeatedly, replace the safety card and send it together with the error number to SEW‑EURODRIVE. For further support, contact SEW‑EURODRIVE Service.

 

INFORMATION

In "Emergency mode" manual mode, you can move the drive using the motor encoder even if the external position encoder is faulty.

Error: 15.72 (0F48hex | 3912dec)

Description: Internal error – overflow during position detection

 

Response: FS – warning

Cause

Measure

Overflow detected during internal calculation of the position.

Adjust startup parameters, for example:

– Numerator scaling/denominator scaling of the encoder

– User units of the position

Error: 15.73 (0F49hex | 3913dec)

Description: Encoder range overflow pending

 

Response: FS – warning

Cause

Measure

The encoder is just before overflow. The system is too fast. The position difference is above the 1/4 encoder range. In the case of the 1/2 encoder range, an undetected direction of rotation reversal occurs and consequently a permanent error in position.

– Reduce the system speed.

– Use an encoder with a larger encoder measuring range (resolution/multi-turn range).