"F-RUN" LED
INFORMATION

The "flashing sequence" state means that both LEDs of the assembly alternately flash in yellow or green. The LED color is alternately assigned to the LEDs, e.g. the "F-RUN" LED flashes green, the "F-ERR" LED flashes yellow, and vice versa.
The following table describes the display functions of the "F-RUN" LED:
Status | Meaning |
|---|---|
Flashing sequence | Device identification for safety key ID query |
Red Flashing (0.5 Hz) | Device identification for parameterization |
Red Flashing (2 Hz) | Firmware update, do not switch the device off |
Red Illuminated | Critical error (cannot be acknowledged) |
Yellow Illuminated | STO safety subfunction is active |
Yellow Flashing (0.5 Hz) | Device in operating state with one or more of the following constraints:
|
Green Flashing (0.5 Hz) | Acceptance of the assembly has not yet taken place |
Green Flashing (2 Hz) |
|
Green Illuminated | Device in operating state and parameter set approved |
Off | Device off |