Brake output

SBM I-230-120-00

SBM I-400-120-00

SBM I-460-120-00

Nominal output voltage VN (rated range)

(Brake connection pin 13/15)

AC 230 V / DC 94 V

(DC 90 V – 98 V)

AC 400 V / DC 165 V

(DC 158 V – 170 V)

AC 460 V / DC 188 V

(DC 181 V – 194 V)

Nominal output current IN

(Brake connection pin 13/15)

DC 1.28 A

DC 0.73 A

DC 0.62 A

Acceleration current IB

(Brake connection pin 13/14)

Depending on brake type: 4 – 8.5 times the holding current of the brake

Minimum output current for wire break monitoring (IH and IB)

DC 40 mA

Overcurrent shut-off

In holding operation (IH): DC 2 A

During acceleration (IB): DC 10 A

Nominal output power PA

120 W

Nominal power loss PV

12 W

Permitted cable length

30 m