X1214: AC 400 V input/DC 24 V supply
The following table provides information about this connection:
Function |
|---|
|
Connection type |
|---|
Han-Modular® 10 B, male, 1 locking latch |
Connection diagram |
|---|
|
[a] Han® C module, male | ||
|---|---|---|
Contact | Function | |
1 | L1 | Line connection, phase 1 |
2 | L2 | Line connection, phase 2 |
3 | L3 | Line connection, phase 3 |
[b] Han® EE module, male |
|---|
For coding of the device power, see chapter Coding |
[c] Han® EE module, male | ||
|---|---|---|
Contact | Function | |
1 | +24 V_C | DC 24 V input – backup voltage |
2 | SC | Signal contact for maintenance switch |
3 | 24V_Out | DC 24 V output – maintenance switch |
4 | Res. | Reserved |
5 | 0V24_C | 0V24 reference potential – backup voltage |
6 | Res. | Reserved |
7 | Res. | Reserved |
8 | Res. | Reserved |
Articulated frame | ||
|---|---|---|
Contact | Function | |
– | PE | Protective earth connection |
Additional information









