Error 112 MOVIKIT® – Additional functions
Error: 112.00 (7000hex | 28672dec) Description: General error in the "DataFileHandler" function block for asynchronous file access | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 112.01 (7001hex | 28673dec) Description: Timeout while accessing file | ||
|---|---|---|
|
| |
Cause | Measure | |
Accessing the file takes too long. | – Reduce file size. – Reduce the number of files in the folder. – Reduce the number of folders. | |
Error: 112.02 (7002hex | 28674dec) Description: File does not exist | ||
|---|---|---|
|
| |
Cause | Measure | |
File does not exist. | – Create file before reading. Or – Ensure that the file is in the folder. | |
Error: 112.03 (7003hex | 28675dec) Description: General error in the "DataHandler" function block for asynchronous file access | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 112.04 (7004hex | 28676dec) Description: Data memory area insufficient | ||
|---|---|---|
|
| |
Cause | Measure | |
The file to be read is too large for the specified memory area. | – Reduce file size. Or – Increase the memory area. | |
Error: 112.05 (7005hex | 28677dec) Description: Abort not permitted at this time | ||
|---|---|---|
|
| |
Cause | Measure | |
The xExecute was set to FALSE too early. | xExecute may not be set to FALSE until xBusy = FALSE. | |
Error: 112.32 (7020hex | 28704dec) Description: Error from "SEW_Util.GetPLC_Info" module | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 112.33 (7021hex | 28705dec) Description: Difference value too large | ||
|---|---|---|
|
| |
Cause | Measure | |
The difference of the input variables for each call is greater than half the difference between modulo maximum and modulo minimum. | – Adapt boundaries. – Check input variable and call interval. | |
Error: 112.34 (7022hex | 28706dec) Description: General low-pass filter | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 112.35 (7023hex | 28707dec) Description: General mean value filter | ||
|---|---|---|
|
| |
Cause | Measure | |
Internal error | Contact SEW‑EURODRIVE Service. | |
Error: 112.36 (7024hex | 28708dec) Description: Value is outside the modulo limits | ||
|---|---|---|
|
| |
Cause | Measure | |
The input variable is greater or less than the modulo limits. | Adjust limits. | |
Error: 112.37 (7025hex | 28709dec) Description: Value is outside 32 bit integer | ||
|---|---|---|
|
| |
Cause | Measure | |
The input variable is greater than 32 bit integer. | Check and adjust input variable. | |
Error: 112.38 (7026hex | 28710dec) Description: Module is not initialized | ||
|---|---|---|
|
| |
Cause | Measure | |
The "InitConfig" method was not called or generates an error. | First call the "InitConfig" method. | |
Error: 112.64 (7040hex | 28736dec) Description: No data source linked | ||
|---|---|---|
|
| |
Cause | Measure | |
The "LinkMaster" method was not called up. | The "CamTrack.LinkMaster()" method must be executed before calling up the "CamTrack()" function block. | |
Error: 112.65 (7041hex | 28737dec) Description: No valid license available | ||
|---|---|---|
|
| |
Cause | Measure | |
The license required for the function is missing or invalid. | Contact SEW‑EURODRIVE Service. | |
Error: 112.66 (7042hex | 28738dec) Description: Maximum modulo limit exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The modulo limit value is greater than 2147483647.0 or less than -2147483648.0. | Adjust limit. | |
Error: 112.67 (7043hex | 28739dec) Description: Minimum modulo limit not reached | ||
|---|---|---|
|
| |
Cause | Measure | |
The modulo limit value is greater than 2147483647.0 or less than -2147483648.0. | Adjust limit. | |
Error: 112.68 (7044hex | 28740dec) Description: Maximum modulo limit ≤ minimum modulo limit | ||
|---|---|---|
|
| |
Cause | Measure | |
The values of the limits are incorrectly set. | Adjust one of the two limits. | |
Error: 112.69 (7045hex | 28741dec) Description: Dead time < 0.0 ms | ||
|---|---|---|
|
| |
Cause | Measure | |
An incorrect dead time has been specified. | Adjust the dead time. | |
Error: 112.70 (7046hex | 28742dec) Description: Hysteresis < 0.0 or hysteresis > 2147483647.0 | ||
|---|---|---|
|
| |
Cause | Measure | |
An incorrect hysteresis has been specified. | Adjust hysteresis. | |
Error: 112.71 (7047hex | 28743dec) Description: Switching time < cycle time | ||
|---|---|---|
|
| |
Cause | Measure | |
It is possible to either switch on or switch off within a processing cycle. | Link input variable. | |