Error 1 Output stage monitoring
Error: 1.01 (0101hex | 257dec) Description: Overcurrent on motor output terminals | ||
|---|---|---|
|
| |
Cause | Measure | |
Short circuit at the motor output. | – Check motor cable for short circuit. – Remove the short circuit. | |
Power output stage defective. | Contact SEW‑EURODRIVE Service. | |
Motor current too high. | Connect a smaller motor. | |
Error: 1.02 (0102hex | 258dec) Description: Overcurrent in output stage | ||
|---|---|---|
|
| |
Cause | Measure | |
Motor current too high. | Connect a smaller motor. | |
Current controller of intelligent supply module set incorrectly. | Contact SEW‑EURODRIVE Service. | |
Ramp time too short. | Increase the ramp time. | |
One of the following components is faulty: – Internal current supply – Current measurement – Phase module | Contact SEW‑EURODRIVE Service. | |
External DC 24 V supply voltage instable. | Check the DC 24 V supply voltage. | |
The voltage fluctuations are too strong. The current controller of the intelligent power supply module cannot compensate for them. | – Stabilize the voltage. – Check the supply. – Check the project planning. | |
Error: 1.03 (0103hex | 259dec) Description: Hardware fault | ||
|---|---|---|
|
| |
Cause | Measure | |
Power output stage defective. | Contact SEW‑EURODRIVE Service. | |
Error: 1.04 (0104hex | 260dec) Description: Excessive inrush current | ||
|---|---|---|
|
| |
Cause | Measure | |
Excessive inrush current with inhibited output stage detected when applying a voltage to the device. | Limit the inrush current on the voltage supply. | |
Error: 1.05 (0105hex | 261dec) Description: Unexpected shutdown | ||
|---|---|---|
|
| |
Cause | Measure | |
The output stage has been inhibited. The precise cause of the fault could not be determined. | – Acknowledge the error. – If the fault occurs repeatedly, contact SEW- EURODRIVE Service. | |
Error: 1.06 (0106hex | 262dec) Description: Permitted continuous current exceeded | ||
|---|---|---|
|
| |
Cause | Measure | |
The current load due to connected consumers (e.g. power supply units, inverters, etc.) or charging storage units exceeds the nominal value. | – Reduce the load. – Reduce (charging) current limits. | |
Error: 1.07 (0107hex | 263dec) Description: Overload reserve exhausted | ||
|---|---|---|
|
| |
Cause | Measure | |
An overload is defined by the user-defined overload duration. This permitted overload has been exceeded. | – Reduce the load. – Reduce (charging) current limits. – Reduce no-load current limit by increasing the user-defined overload duration. | |