BK.. brakes
| BK01 | BK02 | BK03 | BK04 | BK05 | |
|---|---|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 8.8 | 6.7 | 13.4 | 13.4 | 13.4 |
Inrush current ratio | ICR | 1 | 1 | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| ||||
DC 24 V | 21.6 – 26.4 | 0.365 | 0.28 | 0.56 | 0.56 | 0.56 |
| BK06 | BK07 | BK08 | BK1 | |
|---|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 15 | 15 | 14.1 | 18 |
Inrush current ratio | ICR | 1 | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| |||
DC 24 V | 21.6 – 26.4 | 0.62 | 0.62 | 0.59 | 0.72 |
| BK2 | BK3 | BK4 | BK6 | |
|---|---|---|---|---|---|
Nominal power of the brake coil | PB,N | 19.2 | 22.5 | 22.5 | 24 |
Inrush current ratio | ICR | 1 | 1 | 1 | 1 |
Rated | Rated range | Nominal holding current IH DC A
| |||
DC 24 V | 21.6 – 26.4 | 0.8 | 0.92 | 0.92 | 0.99 |