MC_SEW_ConfigTouchProbe
This function block configures the TouchProbe function of an axis.

VAR_IN_OUT
Variable name | Data type | Description |
|---|---|---|
Axis | AXIS_REF | Reference to a logical device See also AXIS_REF. |
TriggerInput | MC_TRIGGER_REF | Instance of an MC_TRIGGER_REF_TYPE that represents the trigger input. |
VAR_INPUT
Variable name | Data type | Description |
|---|---|---|
Execute | BOOL | Start execution of the function block. |
InputNumber | SINT | Number of the digital input |
TriggerEvent | TouchProbe event |
VAR_OUTPUT
Variable name | Data type | Description |
|---|---|---|
Done | BOOL | Function block successfully completed |
Busy | BOOL | Function block is active |
Error | BOOL | An error has occurred in the function block |
ErrorID | WORD | Error number |
ErrorCode | SEW_oIMC.SEW_IDH.SEW_ILDP.DsErrorCode | Additional error number |