MC_SEW_WriteDigitalOutputs
This function block sets the digital outputs of the inverter. The number of available outputs depends on the drive type.

VAR_IN_OUT
Variable name | Data type | Description |
|---|---|---|
Axis | AXIS_REF | Reference to a logical device See also AXIS_REF. |
Value | DWORD | Value of the digital outputs (bit-coded) |
VAR_INPUT
Variable name | Data type | Description |
|---|---|---|
Enable | BOOL | Activate function block. |
VAR_OUTPUT
Variable name | Data type | Description |
|---|---|---|
Valid | BOOL | Outputs are valid |
Error | BOOL | An error has occurred in the function block |
ErrorID | WORD | Error number |
