Connection cable

Additional information
  • Cable cross section 1.5 mm2
  • Cable cross section 2.5 mm2
  • Cable cross section 4 mm2

SEW-EURODRIVE GmbH & Co KG

Edition: 03/2025

© Copyright: 2025

Index

MOVIPRO® technology DSI

Language

  • Deutsch
  • English
SEW-EURODRIVE LogoSEW-EURODRIVE
  • Home
  • Electrical installation
  • Plug connector assignment
  • General connections
  • X2041, X2041_1, X2041_2: Inverter output for connecting motors without MOVILINK® DDI
  • Connection cable