Overview of fault responses
Parameter designation | Description |
|---|---|
Limit switches | |
HW limit switch hit response |
|
Index: 50015.2 | |
IEC name: LimitSwitchEvaluation.Config.eReaction | |
SW limit switch hit response |
|
Index: 50015.4 | |
IEC name: – | |
Basic settings of central stop profile | |
Error response
INFORMATION: Can only be changed in expert mode. | Behavior of profile generation in the event of an error:
|
Index: 50000.11 | |
IEC name: ProfileGeneration.Config.eErrorReaction | |
Axis group operation | |
Response to interrupted axis group operation (E120.150)
INFORMATION: Can only be changed in expert mode. | If axis group operation is interrupted due to leaving the "Interpolated speed control" (FCB 06) of a drive, the following fault responses can be configured:
|
Index: 50010.200 | |
IEC name: – | |
Axis group operation response interrupted by FCB 01 (E120.153)
INFORMATION: Can only be changed in expert mode. | If axis group operation is interrupted due to leaving the "Interpolated speed control" (FCB 06) of a drive via controller inhibit (FCB 01), the following fault responses can be configured:
|
Index: 50010.201 | |
IEC name: – | |
Anti-sway control | |
Setpoint position response of the lifting axis not initialized (E120.24)
INFORMATION: Can only be changed in expert mode and only visible when anti-sway control is activated. | If the travel axis is intended to be moved with the activated anti-sway control without the lifting axis being previously enabled once, the following fault response can be configured:
INFORMATION: If the lifting axis is not enabled once after switching on/off the MOVI-C® CONTROLLER, the position of the lifting axis cannot be determined. In this case, it is assumed that the lifting position is at the maximum height of the tower (worst case). |
Index: 50010.202 | |
IEC name: – | |
Timeouts | |
Response to
INFORMATION: Only visible in expert mode. | Select the fault response that is executed when the cycle time is exceeded 1000× in succession:
|
Index: 50010.203 | |