Adjustment of the scaled value
- Relieve the tension on the tower.
- Deflect the tower in manual mode in the positive direction by 1/1000 of the tower height (e.g. 20 mm given a tower height of 20 m).
- Read the input voltage or the input current.
- Note the value for the positive deflection and the negative deflection.
- Use the scaling tool under 7.8.14 (/4.1.2) and enter your measured values and the setpoint. Example:
Voltage | Value | Value – scaled | Deflection of the tower |
|---|---|---|---|
Minimum value | - 6 V | - 200 | +20 mm |
Maximum value | + 5 V | + 200 | -20 mm |
Current | Value | Value – scaled | Deflection of the tower |
|---|---|---|---|
Minimum value | +10 mA | - 200 | +20 mm |
Maximum value | +15 mA | + 200 | -20 mm |
- Click [Write scaling].