User interface

[1]

Display of information, warnings and errors

[2]

Save settings on the memory card of the MOVI-C® CONTROLLER.
INFORMATION: The saved values can be uploaded to MOVISUITE® using the [All devices -> PC] function. Inverter settings, actual values, MAC deactivation, "Allow skew" and "Ignore skew error" are not saved.

[3]

Name of the software module for which the optimization monitor is used

[4]

Open help

[5]

Select the operating mode for motion control:

  • Control (control mode) – Operate the software module independently of the application program or the control of a higher-level controller.
  • Monitor (monitor mode) – View current control/status information. There is no intervention in the application program or the control of the higher-level controller.

[6]

General control signals e.g. enable signals

[7]

General status signals e.g. actual position or actual torque

[8]

Travel options e.g. referencing or positioning

[9]

Select operating mode and mode for the optimization functions:

  • Control (control mode) – Change inverter settings and settings of the MultiAxis controller without preventing control of the software module by the higher-level controller or the application program.
  • Monitor (monitor mode) – View the current configuration of the inverter or MultiAxisController.
  • Expert mode – Show additional settings.

[10]

Optimization functions - Functions for optimizing the software module in control mode. This provides the option to adjust both the control technology of the software module and that of the inverter.