Technical data
CBG11A keypad | |
|---|---|
Part number | 28233646 |
Ambient temperature | 0 – 60 °C |
Degree of protection | IP40 according to EN 60529 |
Power consumption | 0.6 W |
Dimensions in mm (W × H × D) | 45 × 100 × 20 |
Display dimensions in mm (W × H) | 28.5 × 23 |
Diagonal screen measurement | 38 mm (1.5") |
Screen resolution in pixels (W × H) | 78 × 64 |
Screen type | Monochrome display |
Engineering interface | USB 2.0 mini B, female |
Connection interface | D-sub 9-pin, female |
Mechanical strength | 3M5 according to DIN EN 60721-3-3: 1995 5M1 according to DIN EN 60721-3-5: 1997 |