Technical data

DC link choke

Unit

ZD010-0200

ZD040-0070

ZD140-0020

ZD330-0006

Part number

–

17968437

17968402

17968410

17968429

Nominal current DC IN

A

10

40

140

330

Power loss at lN PV

W

7

17

29

40

Ambient temperature ϑamb

°C

-10 – 40
Derating at ambient temperature > 40 °C: -3% IN/K up to maximum 60 °C

Connection contact
+UZ /-UZ/+UZ'/-UZ'

–

Terminal strips

M6 bolt

M10 bolt

M12 bolt

Cross section
+UZ /-UZ/+UZ'/-UZ'

mm2

4

–

–

–

Tightening torque
+UZ /-UZ/+UZ'/-UZ'

Nm

–

3

10

15.5

PE connection contact

–

M5 bolt

M6 bolt

M8 bolt

Tightening torque PE

Nm

0.6 – 0.8

3

6

Degree of protection according to EN 60529

–

 IP10