EI7C FS encoder interface (encoder 1)

  • Encoder 1: Connection to inverter: X15

EI7C FS encoder interface (encoder 1)

Pulses per revolution

24

Input frequency

< 1520 Hz

Signal level

  • Encoder signal LOW (logical "0"):
  • 0 V – +3 V
  • Encoder signal HIGH (logical "1"):
  • Encoder supply voltage -3.5 V – +30 V

Maximum length of the encoder cable

30 m