X17: SSI and sin/cos combi encoders
The following table provides information about this connection:
Function |
|---|
Connection for SSI and sin/cos combi encoders |
Connection type |
|---|
D‑sub plug connector, 15‑pin socket contact |
Connection diagram |
|---|
|
Assignment | ||
|---|---|---|
Contact | Function | |
1 | cos+ | Signal track cosine (+) for encoder 2 / clock signal (+) for encoder 3 |
2 | sin+ | Signal track sine (+) for encoder 2 / signal cable (+) for encoder 3 |
3 | PULSE+ | Clock signal (+) for encoder 2 |
4 | DATA+ | Signal cable (+) for encoder 2 |
5 | res. | Reserved |
6 | Temperature sensor - | Reference potential, temperature sensor TF/TH/KTY/PK |
7 | res. | Reserved |
8 | GND | Reference potential encoder supply |
9 | cos- | Signal track cosine (-) for encoder 2 / clock signal (-) for encoder 3 |
10 | sin- | Signal track sine (-) for encoder 2 / signal cable (-) for encoder 3 |
11 | PULSE- | Clock signal (-) for encoder 2 |
12 | DATA- | Signal cable (-) for encoder 2 |
13 | VP0cold | DC 24 V encoder supply |
14 | Temperature sensor+ | Temperature sensor TF/TH/KTY/PK |
15 | VS12VG | DC 12 V encoder supply |
