Cable length
A maximum motor cable length must not be exceeded when connecting a motor.
The following configuration guidelines must be observed:
- When shielded motor cables are used, a capacitance core/shield of maximum 280 pF/m must not be exceeded.
MDX9.A-....-5.3.. | Size | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 4 – 6 | 7 | 8 | |||||
0020 – 0040 | 0055 | 0070 | 0095 | 0125 | 0160 | 0240 – 1490 | 1770 – 2200 | 2500 – 3000 | 3800 – 5880 | |
Maximum motor cable length in m for shielded cables | ||||||||||
PWM frequency 2.5 kHz 4 kHz 8 kHz 16 kHz |
– 120 80 40 |
– 200 120 60 |
– 250 150 100 |
– 300 250 150 |
- 300 250 150 |
– 400 300 200 |
– 400 300 200 |
– 400 300 - |
400 300 200 - |
400 300 - - |
MDX9.A-....-5.3.. | Size | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
1 | 2 | 3 | 4 – 6 | 7 | 8 | |||||
0020 – 0040 | 0055 | 0070 | 0095 | 0125 | 0160 | 0240 – 1490 | 1770 – 2200 | 2500 – 3000 | 3800 – 5880 | |
Maximum motor cable length in m for unshielded cable | ||||||||||
PWM frequency 2.5 kHz 4 kHz 8 kHz 16 kHz |
– 360 240 120 |
– 600 360 180 |
– 750 450 300 |
– 900 750 450 |
– 900 750 450 |
– 1200 900 600 |
– 1200 900 600 |
– 1200 900 - |
1200 900 600 - |
1200 900 - - |
MDX9.A-....-2.3.. | Size | ||||
|---|---|---|---|---|---|
2 | 3 | 4 | 5 – 6 | ||
0070 | 0093 | 0140 | 0213 – 0290 | 0420 – 1080 | |
Maximum motor cable length in m for shielded cables | |||||
PWM frequency 4 kHz 8 kHz 16 kHz |
120 80 40 |
200 120 60 |
250 150 100 |
300 250 150 |
400 300 200 |
MDX9.A-....-2.3.. | Size | ||||
|---|---|---|---|---|---|
2 | 3 | 4 | 5 – 6 | ||
0070 | 0093 | 0140 | 0213 – 0290 | 0420 – 1080 | |
Maximum motor cable length in m for unshielded cables | |||||
PWM frequency 4 kHz 8 kHz 16 kHz |
360 240 120 |
600 360 180 |
750 450 300 |
900 750 450 |
1200 900 600 |