Connection to terminal X_2A of open-end cables with IS2 connector (delta)

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28128486, 28135229

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled connector

Without
brake

Three-wire brake
AC 100 – 525 V

(e.g. BE/BZ
brake)

Two-wire brake
DC 24 V

(e.g. BK/BP
brake)

Core color/
core cross section

Marking

Assembly

Description

Signal

Contact

Black
1.5 mm2
2.5 mm2

U

Conductor end sleeve

Motor connection, phase U

U

2

V

Conductor end sleeve

Motor connection, phase V

V

4

W

Conductor end sleeve

Motor connection, phase W

W

6

Black
1.0 mm2

1

Conductor end sleeve

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 13

Brake+

Brake 13

10

Black
1.0 mm2

2

Conductor end sleeve

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 14

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 14

9

Black
1.0 mm2

3

Conductor end sleeve

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 15

Brake-

Brake 15

11

Green/yellow
1.5 mm2
2.5 mm2

Conductor end sleeve

Protective earth connection

PE

PI1

Pink
0.34 mm2

Conductor end sleeve

Temperature sensor+ connection

Temp+

7

Gray
0.34 mm2

Conductor end sleeve

Temperature sensor- connection

Temp -

12

res.

8

3 jumpers for delta connection

 

1 – 2

 

3 – 4

 

5 – 6