Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28164571

Assembly

Assembled
connector

Mini IO (male)

Description

 

Open cable end

Contact

Signal

Core color/
core cross section

Assembly

1
yellow

TX+

Transmit line (+)

Yellow 0.14 mm2

Not prefabricated

2
orange

TX-

Transmit line (-)

Orange 0.14 mm2

Not prefabricated

3
white

RX+

Receive line (+)

White 0.14 mm2

Not prefabricated

4 and 5

ReservedDo not connect these cores in the connector.

6
blue

RX-

Receive line (-)

Blue 0.14 mm2

Not prefabricated

7 and 8

ReservedDo not connect these cores in the connector.