Technical data
HV brake control /B | |
|---|---|
Voltage supply | From the DC link of the device WARNING Danger due to electric voltage in brakes that are activated by the HV brake control /B. As long as MOVIMOT® flexible is supplied with line voltage, the DC link potential is applied to the brake connections 13, 14, and 15. This also applies if the brake is applied. Severe or fatal injuries.
|
Disconnection time toff | 10 – 20 ms |
Brake | Inverter | |
|---|---|---|
Size 1 | Size 2 | |
Nominal voltage | AC 100 – 525 VSome brake types with low nominal voltage may be incompatible with the max. holding current of the brake control. | |
Control voltage | DC 45 – 250 V | |
Holding current IG | max. DC 0.6 A | max. DC 1.1 A |
Accelerator current | max. DC 2.0 A | max. DC 5.0 A |