Technical data

Wall mounting CBM22A/K-20

Part number

28282892

Scope of delivery

  • CBM22A/K‑2.0
  • Connection cable 2 m, type: LEONI L TRAILING CABLE 4X1X0.15

Bending radius of connection cable

Minimum 20 mm (4 × cable diameter)

Connection

M12 connector, 5-pin, male, B‑coded

Protection class

IP65 with tightening torque of cover screw 1.2 – 1.4 Nm

Dimensions in mm (H × W × D)

  • Closed: 230 × 81 × 71
  • Open: 350 × 81 × 71
  • With inserted key: 230 × 81 × 85

Installation distance, front flap

min. 200 mm

Mechanical strength

3M5 according to DIN EN 60721‑3‑3: 1995

5M1 according to DIN EN 60721‑3‑5: 1997