Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28113780, 28113802, 28113799, 28113810 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled connector | |||||||
M23, male, male thread, coding ring: gray/green | |||||||||
|
| ||||||||
Core color/core cross section | Marking | Assembly | Signal | Contact | |||||
Brown | L1 | Not prefabricated | Connection of line phase L1 | L1 | U | ||||
Black | L2 | Not prefabricated | Connection of line phase L2 | L2 | V | ||||
Grey | L3 | Not prefabricated | Connection of line phase L3 | L3 | W | ||||
Green/yellow | – | Not prefabricated | Protective earth connection | PE | PE | ||||
Brown | – | Not prefabricated | +24VDC | +24 V | A | ||||
Blue | – | Not prefabricated | 0V24 | 0V24 | B | ||||
Yellow | – | Not prefabricated | Ethernet TX+ | TX+ | 1 | ||||
Orange | – | Not prefabricated | Ethernet TX- | TX- | 2 | ||||
White | – | Not prefabricated | Ethernet RX+ | RX+ | 3 | ||||
Blue | – | Not prefabricated | Ethernet RX- | RX- | 4 | ||||

