Connection of cables with open end
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28114426, 28114442, 28114434, 28114450 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end | Description | Assembled connector | |||||||
| |||||||||
Conductor color/core cross section | Marking | Assembly | Signal | Contact | |||||
Brown | L1 | Not prefabricated | Line connection, phase L1 | L1 | U | ||||
Black | L2 | Not prefabricated | Line connection, phase L2 | L2 | V | ||||
Grey | L3 | Not prefabricated | Line connection, phase L3 | L3 | W | ||||
Green/yellow | – | Not prefabricated | Protective earth connection | PE | PE | ||||
Brown | – | Not prefabricated | DC 24 V output | +24 V | A | ||||
Blue | – | Not prefabricated | 0V24 reference potential | 0V24 | B | ||||
Yellow | – | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | Res. | – | ||||
Orange | – | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | Res. | – | ||||
White | – | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | Res. | – | ||||
Blue | – | Not prefabricated | ReservedReserved cores must be isolated and fixed in the connection box. | Res. | – | ||||
