X2041: Connection for motors without digital interface

The following table provides information about this connection:

Function

Inverter output for connecting motors without digital interface

Connection type

M23, female, union nut with female thread, TE Connectivity - Intercontec products, series 723, SEW-EURODRIVE insert, SpeedTec equipment, coding ring: brown, protected against contact

Connection diagram

Assignment

Contact

Function

A

U

Motor connection, phase U

B

V

Motor connection, phase V

C

W

Motor connection, phase W

D

13

Brake connection 13

E

14

Brake connection 14

F

15

Brake connection 15

PE

PE

Protective earth connection

1

Temp+

Temperature sensor+ connectionFor X2041_1 and X2041_2, the temperature sensor is connected in series.

2

res.

Reserved

3

Temp -

Connection For X2041_1 and X2041_2, the temperature sensor is connected in series.