Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

Installation method of cable

Part numbers

28124367, 28124375, 28124383

28124332, 28124340, 28124359

Assembly

Open cable end at the motor

Motor connection depending
on brake control

Assembled connector

Without
brake

Three-wire brake
AC 100 – 525 V

(e.g. BE/BZ
brake)

Two-wire brake
DC 24 V

(e.g. BK/BP
brake)

Core color/
core cross section

Identification

Assembly

Description

Signal

Contact

Black
1.5 mm2
2.5 mm2
4.0 mm2

U/L1

Not prefabricated

Motor connection, phase U

U

U

V/L2

Not prefabricated

Motor connection, phase V

V

V

W/L3

Not prefabricated

Motor connection, phase W

W

W

Green/yellow
1.5 mm2 2.5 mm2
4.0 mm2

-

Not prefabricated

Protective earth connection

PE

PE

Violet
coaxial cable

-

Coaxial connector

MOVILINK® DDI connection

DDI

1

Yellow
1.0 mm2

A

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

ReservedReserved cores must be isolated and fixed in the connection box.

Brake-

Brake A

A

Orange
1.0 mm2

B

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 15 (blue)

ReservedReserved cores must be isolated and fixed in the connection box.

Brake B

B

Pink
1.0 mm2

C

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 13 (red)

ReservedReserved cores must be isolated and fixed in the connection box.

Brake C

C

Violet
1.0 mm2

D

Not prefabricated

ReservedReserved cores must be isolated and fixed in the connection box.

Brake 14 (white)

Brake+

Brake D

D