Cable cross section 2.5 mm2

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE/UL:

28124340

LEONI LEHC® 005770

Variable

4 × 2.5 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

Open

CE/UL:

28124375

LEONI LEHC® 005776

Variable

4 × 2.5 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

Open

CE/UL:

28123867

LEONI LEHC® 005770

Variable

4 × 2.5 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

M23, without coding ring, female

CE/UL:

28123913

LEONI LEHC® 005776

Variable

4 × 2.5 mm2 +

4 × 1 mm2 +

Z50

/

AC 500 V

M23, without coding ring, male

 

M23, without coding ring, female