BW100-005/K-1.5, BW150-003/K-1.5, BW047-004/K-0.61

Braking resistor

BW100-005/K1.5

BW150-003/K‑1.5

BW047-004/K‑0.61

Braking resistor part number
with open cable end

08282862

08282927

28179145

Braking resistor part number
with connector (for X2304)

28176448

28176421

Peak braking power PN

kW

9.4

6.3

20

Approval

 

CE, cURus

CE, cURus

CE, cURus

Current-carrying capacity

100% cdf

kW

0.2

0.1

0.24

50% cdf

kW

0.3

0.15

0.5

25% cdf

kW

0.6

0.3

1.0

12% cdf

kW

1.0

0.5

1.9

6% cdf

kW

1.8

0.9

3.0

Observe the regenerative power limit for the inverter.

Resistance value RBW

Ω

100

150

47

Tripping current IF

A

1.0

0.6

1.7

Design

 

Flat design resistor

Power connections

 

Connection cable

PE connection

 

Connection cable

Degree of protection

 

IP65

Ambient temperature ϑamb

°C

 

-25 – 40

Derating at ambient temperature > 40 °C: -4% PN/10 K
up to maximum 60 °C

Mass

kg

0.91

0.65

1.1

Dimensions W × H × D

mm

251 × 80 × 15

145 × 80 × 15

216 × 80 × 30

Cable length approx.

m

1.5

1.5

0.61 (total)

0.26 (with sheath)

0.36 (without sheath)

Assigned grids

 

BS-005

Part no.: 0813152X

Assigned mounting panel

 

M31

Part no.: 28296699

M32

Part no.: 28307313