Technical data of EtherNet/IP™, Modbus TCP interface

EtherNet/IP™, Modbus TCP

Manufacturer ID

013Bhex

Device ID

19hex

Connection technology

M12 connector/mini IO connector

Supported baud rate

100 MBd/10 MBd (full duplex, half duplex)

Application protocols

EtherNet/IP™, Modbus TCP, HTTP, SNMP, DHCP, SEW Application Services

Port numbers used

67/68, 80, 161, 310, 502, 2222, 44818

Media redundancy (DLR)

Yes

Application profiles

CIP Safety™

Permitted cable types

Category 5 and higher, class D according to IEC 11801

Maximum cable length (from switch to switch)

100 m

EDS file name

SEW MOVI-C Decentralized Electronics.eds