Cable cross section 4.0 mm2

The following table shows the cables available for this connection:

Connection cable

Conformity/part number

Cable type

Length/installation type

Cable cross section/operating voltage

CE:

18127487

HELUKABEL® TOPFLEX® – 600-PVC

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

CE:

18133975

HELUKABEL® TOPFLEX® – 611-PUR

(halogen-free)

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

UL:

18153305

HELUKABEL® – JZ-602

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

UL:

18153313

HELUKABEL® MULTIFLEX® – 512

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, male

CE:

18127495

HELUKABEL® TOPFLEX® – 600-PVC

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open

CE:

18133983

HELUKABEL® TOPFLEX® – 611-PUR

(halogen-free)

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open

UL:

18153321

HELUKABEL® – JZ-602

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open

UL:

18153348

HELUKABEL® MULTIFLEX® – 512

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

Open

UL:

18166318

HELUKABEL® MULTIFLEX® – 512

Variable

4.0 mm2

/

AC 500 V

M23, coding ring: black, male

 

M23, coding ring: black, female