Technical data

Mounting kit

Braking resistance

BW100-001/
K-0.14/M2C/IV

BW100-001/
K-0.14/M4C/IV

BW100-002/
K-0.14/M2C/IV

BW100-002/
K-0.14/M4C/IV

Part number braking resistor
with connector for X2304

28306031

28306066

28306058

28306074

Braking resistor
without connector

BW100-001/
K-0.15/M2C

BW100-001/
K-0.15/M4C

BW100-002/
K-0.15/M2C

BW100-002/
K-0.15/M4C

Braking resistor part number

18272886

18272894

18272908

18272916

Peak braking power PN

kW

9.4

9.4

Approval

 

CE, cURus

CE, cURus

Current-carrying capacity

100% cdf

kW

0.1

0.2

50% cdf

kW

0.15

0.3

25% cdf

kW

0.25

0.5

12% cdf

kW

0.3

0.6

6% cdf

kW

0.5

1.0

Observe the regenerative power limit for the inverter.

Resistance value RBW

Ω

100

100

Tripping current IF

A

1.0

1.4

Design

 

Flat design resistor

Power connections

 

Connection cable

PE connection

 

Connection cable

Degree of protection

 

IP66

Ambient temperature ϑamb

°C

-30 – 40

Derating at ambient temperature > 40 °C: -4% PN/10 K
up to maximum 60 °C

Mass

kg

1.1

Dimensions W × H × D

mm

116 × 80 × 15

116 × 80 × 51

Cable length approx.

m

1.5 for braking resistor without connector

0.145 for braking resistor with connector