USM21A interface adapter

An order using part number 28231449 includes the following parts:

  • USM21A interface adapter
  • USB connection cable for the USM21A – PC connection
  • Serial interface cable with 2 RJ10 connectors

The USM21A interface adapter is used to connect the PC and the engineering interface of the device.

The data is transferred according to the USB 2.0 standard. It is also possible to work with a USB 3.0 interface.

You need the following components for the connection:

Component

Part number

USM21A interface adapter

The following connection cables are included in the delivery:

  • USB 2.0 connection cable
    • USB type A/USB type B
    • Length: 1.5 m
  • RJ10/RJ10 connection cable
  • For connection to the X31 engineering interface
    • With 2 RJ10 connectors
    • Length: 3 m

28231449

Connection cable RJ10/M12 (USK15A)

For connection to the X4141 engineering interface or to the M12 optional engineering interface at the front module of MMF3...:

  • With RJ10 connector
  • With M12 SPEEDCON connector, 5‑pin, male, B‑coded
  • Length: 3 m

28139038

M12/M12 Extension cable

For extending the RJ10/M12 (USK15A) connection cable to the X4142 engineering interface

  • With M12 SPEEDCON connector, 5‑pin, female, B‑coded
  • With M12 SPEEDCON connector, 5‑pin, male, B‑coded
  • Length: 13 m

28168860

RJ10/SUB-D9 connection cable

For connection to the SUB-D9 optional engineering interface at the front module of MOVIMOT® flexible MMF3...2.. or MMF3...3..:

  • With RJ10 connector
  • With Sub-D9 connector, female
  • Length: 1.5 m

18123864

Retrofit set M12 engineering interface X4142

M12 SPEEDCON, 5-pin, B-coded, female

28273273