TSM memory module
The TSM memory module is the only memory of the decentralized inverter. Therefore, all data and settings are saved on this memory module. The data and settings that were loaded onto the device at the time of delivery (delivery state or optional customer-specific parameterization /P "Parameters ex works") are also saved on the memory module.
The settings stored on the memory module are not indicated on the outside.
If you need to replace a device, the system can be started up again in next to no time without additional tools by simply removing the TSM memory module from the old device and plugging it into the replacement.
Make sure that you hear 2 clear clicks when inserting the TSM memory module. The TSM memory module is plugged in correctly and locked only if you hear 2 clear clicks.
TSM memory module | ||
|---|---|---|
Housing color | Black | Gray |
Part number | 28242882 | 28285271 |
Description | Memory module
| Memory module
|
Motor types |
|
|
For more information, see chapter "Startup" > Detailed motor selection tables for startup via DIP switch S3. | ||
In case of devices with functional safety, the memory module also serves as a safety key. Only use the black memory module for devices with functional safety.
If you order a device with the option /P "Parameters ex works", SEW EURODRIVE saves the ordered data set to the delivered TSM memory module. However, you cannot recognize the "Parameters ex works" option on the outside of the TSM memory module. Observe this note especially when replacing the device.