
| MOVIGEAR® performance (≙ IE5) |
Description | Drive unit consisting of synchronous motor, gear unit, and decentralized inverter |
Overload capacity | Up to 300% |
Power rating | - MGF..2-C: Torque 200 Nm, up to 0.8 kW nominal power
- MGF..4-C: Torque 400 Nm, up to 1.5 kW nominal power
- MGF..4-C/XT: 400 Nm torque with extended continuous torque, nominal power of up to 2.1 kW
|
Output speed range | Speed control range 1:40 (without encoder)
- MGF..2-C: 0.9 – 593 min-1
- MGF..4-C, MGF..4-C/XT: 0.9 – 566 min-1
Speed control range 1:2000 (with encoder)
- MGF..2-C: 0.02 – 593 min-1
- MGF..4-C, MGF..4-C/XT: 0.02 – 566 min-1
|
Options | - Digital Interface (MOVILINK® DDI) /DI
- Multi-turn absolute encoder /AZ1Z
- Electrodynamic retarding function DynaStop® /DSP
- Connector /IV
- Pressure compensation fitting electronics /PE
- Integrated braking resistor /BW1
- For more options, see MOVI-C® decentralized inverter options
|