Mini-I/O connector
The following tables contains the part numbers and purchase order numbers of the mini-I/O connectors for customer assembly of mini I/O connection cables.
Connector type | Cable | Cable | Purchase order number | Part number |
|---|---|---|---|---|
Industrial mini I/O connector (male)
| 4.7 to 5.7 mm Suitable for use with PAC/PSC hybrid cables (cable type: HELUKABEL Li9Y11-HF, HELUKABEL Li9YYö) | CAT5e | 1-2350278-1 (60 pieces) | 25697064 Suitable for use with PAC/PSC hybrid cables (cable type: HELUKABEL Li9Y11-HF, HELUKABEL Li9YYö) |
5.8 to 8.2 mm | CAT5e | 1-2350323-1 (60 pieces) | 25708775 | |
4.7 to 5.7 mm | CAT5e | 1-2350304-1 (60 pieces) | Not available | |
5.7 to 8.2 mm | CAT6A | 1-2350310-1 (60 pieces) | Not available |
