BW050-008-01, BW033-012-01

Braking resistor

BW050-008-01

BW033-012-01

Braking resistor part number

17962242

17962196

Connection cable part number
(with connector for X2304)

28172558

28172558

Peak braking power PN

kW

18.8

28.3

Approval

 

CE

cURus

CE

cURus

Current-carrying capacity

100% cdf

kW

0.8

0.48

1.2

0.72

50% cdf

kW

1.6

1.0

2.4

1.5

25% cdf

kW

3.0

2.0

4.5

3.0

12% cdf

kW

4.4

4.4

6.6

6.6

6% cdf

kW

7.2

7.2

10.8

10.8

Observe the regenerative power limit for the inverter.

Resistance value RBW

Ω

50

33

Tripping current IF

A

2.4

3.6

Design

 

Flat-design combination

Power connections

 

Terminals

Tightening torque

Nm

2

PE connection

 

M5 bolt

Tightening torque PE

Nm

3 – 6

Degree of protection

 

IP65

Ambient temperature ϑamb

°C

-25 – 40

Derating at ambient temperature > 40 °C: -4% PN/10 K
up to maximum 60 °C

Mass

kg

4.75

5.9

Dimensions W × H × D

mm

105 × 230 × 550

105 × 230 × 550

Temperature switch

 

30 V DC, < 1 A, NC contact

Mounting positions

Prescribed
connection cables

 

Shielded cables with a temperature resistance Tamb ≥ 90 °C (194 °F)
Max. connection cross section at the terminals of the drive unit: 4 mm2