28135350, 28126009
The following table shows the core assignment of cables with the following part numbers:
Part numbers | |||||||||
|---|---|---|---|---|---|---|---|---|---|
28135350, 28126009 |
Assembly | |||||||||
|---|---|---|---|---|---|---|---|---|---|
Open cable end, | Motor connection depending | Assembled connector | |||||||
Without | Three-wire brake AC 100 – 525 V (e.g. BE/BZ brake) | Two-wire brake DC 24 V (e.g. BK/BP |
| ||||||
Core color/ | Marking | Assembly | Description | Signal | Contact | ||||
Black 1.5 mm2 | U1 | Core end sleeve | Motor connection, phase U | U | A | ||||
Black 1.5 mm2 | V2 | Core end sleeve | Motor connection, phase V | V | B | ||||
Black 1.5 mm2 | W3 | Core end sleeve | Motor connection, phase W | W | C | ||||
Black 1.0 mm2 | 1 | Core end sleeve | ReservedReserved cores must be isolated and fixed in the connection box. | Brake 13 (red) | Brake+ | Brake 13 | D | ||
Black 1.0 mm2 | 2 | Core end sleeve | ReservedReserved cores must be isolated and fixed in the connection box. | Brake 14 (white) | Accelerator coil | Brake 14 | E | ||
Black 1.0 mm2 | 3 | Core end sleeve | ReservedReserved cores must be isolated and fixed in the connection box. | Brake 15 (blue) | Brake- | Brake 15 | F | ||
Green/yellow 1.5 mm2 | – | Core end sleeve | Protective earth connection | PE | PE | ||||
Black 0.34 mm2 | 4 | Core end sleeve | Temperature sensor+ connection | Temp+ | 1 | ||||
– | – | – | – | res. | 2 | ||||
Black 0.34 mm2 | 5 | Core end sleeve | Temperature sensor- connection | Temp- | 3 | ||||
