BW150-006-T, BW100-009-T

Braking resistor

BW150-006-T

BW100-009-T

Braking resistor part number

17969565

17969573

Connection cable part number
(with connector for X2304)

28172558

28172558

Peak braking power PN

kW

6.3

9.4

Approval

 

CE, cURus

CE, cURus

Current-carrying capacity

100% cdf

kW

0.6

0.9

50% cdf

kW

0.9

1.2

25% cdf

kW

1.8

2.4

12% cdf

kW

3.8

5.0

6% cdf

kW

7.5

10.0

Observe the regenerative power limit for the inverter.

Resistance value RBW

Ω

150

100

Tripping current IF

A

2.0

3.0

Design

 

Compact resistor

Power connections

 

Terminals

Tightening torque

Nm

2

PE connection

 

M5 bolt

Tightening torque PE

Nm

2.5

Degree of protection

 

IP66

Ambient temperature ϑamb

°C

-25 – 40

Derating at ambient temperature > 40 °C: -4% PN/10 K
up to maximum 60 °C

Mass

kg

3.0

5.5

Dimensions W × H × D

mm

285 × 174 × 75

435 × 174 × 75

Temperature switch

 

30 V DC, < 1 A, NC contact

Prescribed
connection cables

 

Shielded cables with a temperature resistance Tamb ≥ 90 °C (194 °F)