Error 19 Process data

Error: 19.1 (1301hex | 4865dec)

Description: Torque profile value violation

 

Response: Application stop + output stage inhibit

Cause

Measure

The set torque profile values are not plausible. The torque limit may only be specified as an absolute value.

Correct the profile values.

Error: 19.2 (1302hex | 4866dec)

Description: Position setpoint violation

 

Response: Application stop + output stage inhibit

Cause

Measure

Position setpoint outside software limit switches.

Check the position setpoint.

Position setpoint outside modulo positioning range.

Check the position setpoint.

Position in user unit generates number overflow in system unit.

Check position in user unit.

Error: 19.3 (1303hex | 4867dec)

Description: Speed setpoint violation

 

Response: Application stop + output stage inhibit

Cause

Measure

The speed setpoints in the profile value connection are not plausible. The speed limit may only be specified as an absolute value.

Correct the setpoints.

Error: 19.4 (1304hex | 4868dec)

Description: Acceleration setpoint violation

 

Response: Emergency stop + output stage inhibit

Cause

Measure

The acceleration setpoint in the profile value connection is not plausible. The acceleration limit may only be specified as an absolute value.

Correct the setpoint.

Error: 19.5 (1305hex | 4869dec)

Description: Drive function not available

 

Response: Application stop + output stage inhibit

Cause

Measure

Non-existent drive function (FCB) selected.

Enter the available FCB number.

Error: 19.6 (1306hex | 4870dec)

Description: Mass moment of inertia setpoint violation

 

Response: Emergency stop + output stage inhibit

Cause

Measure

The mass moment of inertia setpoint is not plausible. The mass moment of inertia may only be specified as an absolute value.

Correct the setpoint.

Error: 19.7 (1307hex | 4871dec)

Description: Referencing missing

 

Response: Application stop + output stage inhibit

Cause

Measure

The activated function can only be performed with a referenced drive.

Reference the drive.

Error: 19.8 (1308hex | 4872dec)

Description: Drive train changeover not allowed

 

Response: Application stop + output stage inhibit

Cause

Measure

Drive train changeover requested while output stage is enabled.

Inhibit the output stage before changing to another drive train.

Error: 19.9 (1309hex | 4873dec)

Description: Jerk setpoint violation

 

Response: Application stop + output stage inhibit

Cause

Measure

The jerk time is not plausible. The jerk time may only be specified as an absolute value

Adjust the jerk time.

Error: 19.11 (130Bhex | 4875dec)

Description: Error signal level of direction of rotation reversal at enable time

 

Response: Output stage inhibit

Cause

Measure

At the time of enable, the signal levels of the external direction of rotation reversal are not plausible.

Check the control or cabling.

A reference signal for the external direction of rotation reversal is parameterized, but no signal for the selection of the external direction of rotation reversal is detected.

Adapt parameterization.

Error: 19.12 (130Chex | 4876dec)

Description: Error signal level of direction of rotation reversal during enable

 

Response: External direction of rotation reversal

Cause

Measure

When the drive is enabled, the signal levels for selecting the external direction of rotation reversal have changed.

Check the control or cabling