Error 11 Temperature monitoring

Error: 11.1 (0B01hex | 2817dec)

Description: Heat sink overtemperature

 

Response: Output stage inhibit

Cause

Measure

The capacity utilization is too high. The maximum permitted heat sink temperature has been exceeded.

– Reduce the load.

– Reduce the PWM frequency.

– Reduce the ambient temperature.

The air circulation is disrupted. The maximum permitted heat sink temperature has been exceeded.

– Check air circulation.

– Ensure sufficient cooling.

The fan (if present) is defective. The maximum permitted heat sink temperature has been exceeded.

Contact SEW-EURODRIVE Service.

The temperature sensor is defective. The maximum permitted heat sink temperature has been exceeded.

Contact SEW-EURODRIVE Service.

The fan (if present) is blocked or dirty.

– Remove foreign objects.

– Clean the fan.

Error: 11.2 (0B02hex | 2818dec)

Description: Heat sink utilization – prewarning

 

Response: Heat sink utilization – prewarning

Cause

Measure

The heat sink of the device is subject to a high thermal load. The prewarning threshold has been reached.

– Reduce the load.

– Reduce the PWM frequency.

– Reduce the ambient temperature.

The air circulation is disrupted. The prewarning threshold has been reached.

– Check air circulation.

– Ensure sufficient cooling.

The fan (if present) is defective. The prewarning threshold has been reached.

Contact SEW-EURODRIVE Service.

The temperature sensor is defective. The prewarning threshold has been reached.

Contact SEW-EURODRIVE Service.

Unfavorable air convection.

Check the air convection.

The fan (if present) is blocked or dirty.

– Remove foreign objects.

– Clean the fan.

Error: 11.3 (0B03hex | 2819dec)

Description: Device utilization

 

Response: Output stage inhibit

Cause

Measure

The mean output current is too high. The device utilization has reached or exceeded the switch-off threshold.

– Reduce the load.

– Check motor/inverter combination.

The PWM frequency is too high. The device utilization has reached or exceeded the switch-off threshold.

Reduce the PWM frequency.

The ambient temperature is too high. The device utilization has reached or exceeded the switch-off threshold.

Reduce the ambient temperature.

The air circulation is disrupted. The device utilization has reached or exceeded the switch-off threshold.

– Check air circulation.

– Ensure sufficient cooling.

The fan (if present) is defective. The device utilization has reached or exceeded the switch-off threshold.

Contact SEW-EURODRIVE Service.

The fan (if present) is blocked or dirty.

– Remove foreign objects.

– Clean the fan.

Error: 11.5 (0B05hex | 2821dec)

Description: Electromechanical utilization

 

Response: Output stage inhibit

Cause

Measure

The electromechanical components of the device are overloaded due to excessive continuous current.

Reduce the load.

Error: 11.6 (0B06hex | 2822dec)

Description: Electromechanical capacity utilization – prewarning

 

Response: Electromechanical capacity utilization – prewarning

Cause

Measure

High load on electromechanical components of the device due to high continuous current. The prewarning threshold has been reached.

Reduce the load.

Error: 11.7 (0B07hex | 2823dec)

Description: Wire break at temperature sensor of heat sink

 

Response: Output stage inhibit

Cause

Measure

A wire break was detected at the temperature sensor of the heat sink.

Contact SEW-EURODRIVE Service.

Error: 11.8 (0B08hex | 2824dec)

Description: Short circuit at temperature sensor of heat sink

 

Response: Output stage inhibit

Cause

Measure

There is a short circuit at the temperature sensor of the heat sink.

Contact SEW-EURODRIVE Service.

Error: 11.9 (0B09hex | 2825dec)

Description: Overtemperature of signal electronics

 

Response: Output stage inhibit

Cause

Measure

The maximum permitted temperature of the signal electronics has been exceeded.

– Reduce the load.

– Reduce the ambient temperature.

Error: 11.10 (0B0Ahex | 2826dec)

Description: Wire break at temperature sensor of signal electronics

 

Response: Output stage inhibit

Cause

Measure

A wire break was detected at the temperature sensor of the signal electronics.

Contact SEW-EURODRIVE Service.

Error: 11.11 (0B0Bhex | 2827dec)

Description: Short circuit at temperature sensor of signal electronics

 

Response: Output stage inhibit

Cause

Measure

There is a short circuit at the temperature sensor of the signal electronics.

Contact SEW-EURODRIVE Service.