Technical data

HV brake control /B

Voltage supply

From the DC link of the device

WARNING

Danger due to electric voltage in brakes that are activated by the HV brake control /B. As long as MOVIMOT® flexible is supplied with line voltage, the DC link potential is applied to the brake connections 13, 14, and 15. This also applies if the brake is applied.

Severe or fatal injuries.

  1. Disconnect the power supply or the brake connection before any electrical work on the brake connection.

Disconnection time toff

10 – 20 ms

Brake

Inverter

Size 1

Size 2

Nominal voltage

AC 100 – 525 VSome brake types with low nominal voltage may be incompatible with the max. holding current of the brake control. (230 V recommended)

Control voltage

DC 45 – 250 V

Holding current IG

max. DC 0.6 A

max. DC 1.1 A

Accelerator current

max. DC 2.0 A

max. DC 5.0 A