Technical data
|
Wall mounting CBM22A/K-20 | |
|---|---|
|
Part number | 28282892 |
Scope of delivery |
|
Bending radius of connection cable | Minimum 20 mm (4 × cable diameter) |
Connection | M12 connector, 5-pin, male, B‑coded |
Protection class | IP65 with tightening torque of cover screw 1.2 – 1.4 Nm |
Dimensions in mm (H × W × D) |
|
Installation distance, front flap | min. 200 mm |
Mechanical strength | 3M5 according to DIN EN 60721‑3‑3: 1995 5M1 according to DIN EN 60721‑3‑5: 1997 |