Introduction

Basic devices with integrated safety option support parallel operation of standard and safe communication via a bus system or network. Safe communication is possible via PROFIsafe and via CIP Safety™.

PROFIsafe communication is possible via PROFINET. To that end, the basic device with integrated safety option must be connected to a fail-safe controller (F-PLC) via PROFINET.

CIP Safety™ communication is possible via EtherNet/IP™. To that end, the basic device with integrated safety option must be connected directly to a fail-safe controller (F-PLC) via EtherNet/IP™.

To control safety sub-functions and to evaluate the responses from the safety option via PROFIsafe or CIP Safety™, the assignment of the individual bits in the F-process input data/output data must be taken into consideration.

In the "System" profile variant, an additional 16 bit and a 32 bit process value are transferred. The safe speed can be transferred via the process values.