Surrounding Air Temperature Rating

The devices are suitable for an ambient temperature of 40 °C, max. 60 °C with de-rated output current. To determine the output current rating at temperatures above 40 °C, the output current should be de-rated by 3 % per K between 40 °C and 60 °C.

For MOVIMOT® performance Units size 2 only:

To determine max. output current rating at higher than 35 °C and depending from mains voltage, the output current should be de-rated as follows:

Ambient temperature

IN-Reduction

..CM3C../DI..0070..

..CM3C../DI..0095..

Umains > 460 V

Umains = 400 V

Umains > 460 V

30 °C – 35 °C

–

–

2 % IN/K

35 °C – 40 °C

–

1 % IN/K

2 % IN/K

40 °C – 55 °C

3.5 % IN/K

3 % IN/K

3 % IN/K

55 °C – 60 °C

–

3 % IN/K

–