Cable glands Ethernet cable (mini I/O)

The following table shows the screw fittings for Ethernet cables optionally available from SEW‑EURODRIVE:

Screw fitting type

Image

Contents

Size

Tightening torque

Inner
diameter
cable gland The inner diameter is suitable for mini-I/O connectors to be led through. This is also possible if a cable (Ø < 7 mm) is already led through.

Outer
diameter
cable

Part
number

Cable gland for externally routed
Ethernet cable with
mini I/O connector
(brass, nickel-plated)

10 pieces

M25 × 1.5

7 Nm

Ø 20 mm

6.5 mm

25676040

10 pieces

M25 × 1.5

7 Nm

Ø 20 mm

2 × 6.5 mm

25676032

Cable gland for externally routed PAC/PSC hybrid cable with mini I/O connector
(brass, nickel-plated)

10 pieces

M25 × 1.5

7 Nm

Ø 20 mm

14 – 20 mm

25675664

The cable fastening in the cable gland must achieve the following cable pull-out force from the cable gland:

  • Cable with outer diameter > 10 mm: ≥ 160 N
  • Cable with outer diameter < 10 mm: = 100 N