Mechanical design

The following table describes the mechanical design of the cable:

 

HELUKABEL® Li9Y11-HF

28174798

HELUKABEL® Li9Y11-HF

28174801

HELUKABEL® Li9YYö

28174828

HELUKABEL® Li9YYö

28174755

Mechanical design

 

 

[1]

Cores

4 × 2.5 mm2

4 × 4.0 mm2

4 × 2.5 mm2

4 × 4.0 mm2

Conductor

Blank copper

Class 6 to DIN EN 60228

Blank copper

Class 5 to DIN EN 60228

Insulation

Polypropylene, 0.55 mm

Polypropylene, 0.6 mm

Polypropylene, 0.5 mm

Polypropylene, 0.6 mm

Colors

Yellow/green, brown, black, gray

[2]

Cores

4x AWG22, stranded

Conductor

Tinned copper, 7 wires

Insulation

Polyolefin, 0.4 mm

Colors

White, yellow, blue, orange

Shielding

Plastic laminated aluminum foil (metal side outside)

Braided tinned Cu

Optical coverage at least 85%

Element jacket

Polyolefin, color: Black, similar to RAL9005

Diameter

approx. 5.4 mm

[3]

Cores

2x 2.5 mm2, stranded

With filling elements

2x 2.5 mm2, stranded

With filling elements

Conductor

Blank copper

Class 6 to DIN EN 60228

Blank copper

Class 5 to DIN EN 60228

Insulation

Polypropylene, 0.55 mm

Polypropylene, 0.5 mm

Shielding

Braided tinned Cu, polyester film,

Optical coverage at least 85%

Colors

Blue, brown

Diameter

approx. 6.8 mm

[4]

Filler

–

[5]

Outer cable jacket

TPU

Wall thickness 1.5 mm

PVC

Wall thickness 1.5 mm

Color

Orange, similar to RAL2003

Label

SEW-EURODRIVE 28174798
Li9Y11Y-HF ..

SEW-EURODRIVE 28174801
Li9Y11Y-HF ..

SEW-EURODRIVE 28174828
Li9YY ..

SEW-EURODRIVE 28174755
Li9YY ..

Diameter

15.5 mm ±0.4 mm

17.0 mm ±0.4 mm

15.3 mm ±0.3 mm

16.8 mm ±0.3 mm