
| MOVIMOT® flexible (motors up to IE5) |
Description | Decentralized inverter |
Output power of asynchronous motor | - Size 1 without cooling fins:
| 0.55 – 1.1 kW |
- Size 1 with cooling fins:
| 1.5 kW – 2.2 kW |
| 3.0 kW – 4.0 kW |
| 5.5 kW – 7.5 kW |
Overload capacity | Up to 300% |
Options | - Switch disconnector with feedback contact /D11
- Switch disconnector with feedback contact
and line protection /M11 - Switch disconnector /R01 for disconnecting the motor with leading signal contact
- MOVILINK® DDI integrated data node /DI
- MOVILINK® DDI interface via coaxial cable /CO
- DynaStop® electrodynamic retarding function /DSP
- Control module BES brake rectifier 24 V /BES
- Connector /IV
- Pressure compensation fitting electronics /PE
- Integrated braking resistor /BW1, /BW2
- Mounting panel /M31, /M32
- External braking resistor /EWB
- Line filter /MO
- Additional digital inputs /ODI
- For more options, see MOVI-C® decentralized inverter options
|