Connection of cables with open end

The following table shows the core assignment of cables with the following part numbers:

Part numbers

28113780, 28113802, 28113799, 28113810

Assembly

Open cable end

Description

Assembled connector

M23, male, male thread, coding ring: gray/green

Core color/core cross section

Marking

Assembly

Signal

Contact

Brown
2.5 mm2 4.0 mm2

L1

Not prefabricated

Connection of line phase L1

L1

U

Black
2.5 mm2 4.0 mm2

L2

Not prefabricated

Connection of line phase L2

L2

V

Grey
2.5 mm2 4.0 mm2

L3

Not prefabricated

Connection of line phase L3

L3

W

Green/yellow
2.5 mm2 4.0 mm2

–

Not prefabricated

Protective earth connection

PE

PE

Brown
2.5 mm2

–

Not prefabricated

+24VDC

+24 V

A

Blue
2.5 mm2

–

Not prefabricated

0V24

0V24

B

Yellow
0.34 mm2

–

Not prefabricated

Ethernet TX+

TX+

1

Orange
0.34 mm2

–

Not prefabricated

Ethernet TX-

TX-

2

White
0.34 mm2

–

Not prefabricated

Ethernet RX+

RX+

3

Blue
0.34 mm2

–

Not prefabricated

Ethernet RX-

RX-

4